Shrink sleeve - WMS-2 HF 3,2 (15X5)RL - 0801001

Shrink sleeve, roll, white, unmarked, 2:1 shrink ratio, can be marked with: THERMOMARK ROLL, THERMOMARK X.1, perforated, mounting type: threaded on

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • WMS ... shrink sleeves provide permanent and captive conductor and cable marking
  • The sleeves are pre-assembled for optimum use of material
  • The sleeves remain flexible after shrinking
  • The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
  • The shrink sleeves provide additional electrical insulation and mechanical protection for the conductors
  • Up to four markers per sleeve are separated by perforations

Key Commercial Data

Orderkey 0801001
Packing unit 1 pc
Sales key BG2216 -
GTIN 4055626013749
Weight per Piece (excluding packing) 711.500 g
Country of origin DK (Denmark)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close