Shrink sleeve - WMS 25,4 (60X40)R YE CUS - 0800762

Shrink sleeve, Roll, yellow: user-defined, perforated, mounting type: slide on, cable diameter range: 8.5 - 25.4 mm, lettering field size: 60 x 40 mm

Price:

Configuration

Overview

Technical data

Approvals

Downloads

Your advantages

  • UL 224 (125°C, 600 V, all tubing)
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
  • MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531

Key Commercial Data

Orderkey 0800762
Packing unit 1 pc
Sales key BG8126 -
GTIN 4046356628945
Weight per Piece (excluding packing) 3.060 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close