Shrink sleeve - WMS 25,4 (EX40)R BK - 0800424

The figure shows the WMS 12,7 (Ex20)R BK version

Shrink sleeve, Roll, black, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK W: without print, Unperforated, mounting type: slide on, cable diameter range: 8.5-25.4 mm, lettering field size: 40 x 15000 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Available in the form of continuous rolls and can be printed on both sides using the THERMOMARK W2 printer
  • The shrink sleeves are automatically perforated or cut to the required length during the printing process
  • UL 224 (125°C, 600 V, all tubing)
  • MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
  • Individual markers can be cut to any length up to 1 m

Key Commercial Data

Orderkey 0800424
Packing unit 1 pc
Sales key BG2216 -
GTIN 4046356626224
Weight per Piece (excluding packing) 619.800 g
Country of origin CN (China)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close