Spring Summer 2018 Specials

Spring Summer Specials 2018

Great savings on Power Systems and Tool Sets. Prices valid until 31 December 2018

CRIMPFOX DUO 10 SET

CRIMPFOX DUO 10 SET  

CRIMPFOX DUO 10 SET

Cutting, stripping, and crimping set, packaged in a tool case. Universal tool set comprising of:

  • Wirefox 10
  • Crimpfox Duo 10
  • AI Sorti Box RD
  • AI Twin Sorti Box BU
  • Standard Tool Kit Empty

Ideal for TWIN ferrule

Rugged and heavy-duty tool bags

Order NumberSale Price ex GST

1044971

$280
Order NumberSale Price ex GST

$280

CRIMPFOX-M SET

CRIMPFOX-M SET  

CRIMPFOX-M SET

Crimping pliers set, consisting of:

  • CRIMPFOX-M (pliers)
  • Dies for insulated cable lugs 0.5 ... 2.5 mm² (1212074)
  • Non-insulated conduit lugs 0.5 ... 6 mm² (1212079)
  • Ferrules 0.25 ... 10 mm² (1212080) and 16/25 mm² (1212081)

The variety of inserts makes it a space-saving universal tool for all applications.

One of the key features of the CRIMPFOX-M crimping pliers is the way the crimp inserts can be quickly replaced without the need for tools.

Order NumberPrice ex GST
1212093$320
Order NumberPrice ex GST
$320

WIREFOX-D 13

WIREFOX-D 13  

WIREFOX-D 13

Stripping tool, for stripping installation lines of Ø 8 - 13 mm , e.g. NYM 3 x 1.5 mm² to 5 x 2.5 mm², single line stripping 0.2 mm² - 4 mm² , with longitudinal cut blade and sliding knife.

  • Large selection of precision stripping tools

  • The right tool for every application

Order NumberPrice ex GST
1212162$25
Order NumberPrice ex GST
$25

QUINT DC UPS

QUINT DC UPS  

QUINT DC UPS

24DC/ 24DC/10/3.4AH

Uninterruptible energy supply with IQ technology and integrated energy storage for DIN rail mounting.

Input 24 V DC, output: 24 V DC/10 A, energy storage: lead AGM 3.4 Ah, incl. mounted UTA 107/30 universal DIN rail adapter.

  • Easy handling thanks to automatic battery detection, tool-free battery replacement during operation, and communication via the IFS interface
  • Reliable starting of difficult loads with the static POWER BOOST power reserve with up to 1.5 times the nominal current permanently
  • Fast tripping of standard circuit breakers with SFB (selective fuse breaking) technology
  • Device suitable for universal use thanks to comprehensive license package and extensive parameterization and diagnostics options
Order NumberPrice ex GST
2320267$250
Order NumberPrice ex GST
$250

TRIO POWER Power Supply

TRIO POWER Power Supply  

TRIO POWER Power Supply

2G/1AC/24DC/10

Primary-switched TRIO POWER power supply with push-in connection for DIN rail mounting, input: single phase, output: 24 V DC/10 A.

  • Save time and costs, thanks to the Push-in connection and narrow design

  • Increase system availability, thanks to dynamic boost with 150% of the nominal current for five seconds

  • Maximum flexibility due to the wide temperature range from -25°C to +70°C and device startup at -40°C

Order NumberPrice ex GST
2903149$140
Order NumberPrice ex GST
$140

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close