Back to overview

new

Managed Switches in flat metal housing – the right design for every application

The 2000 series Managed Switches offer the ideal range of functions, choice of versions, and approvals for automation applications. The product family now also includes versions in metal housing with downward port outlet direction for use in flat control cabinets.

Your advantages

  • Simple and varied configuration options (web-based management, Mode button, SD card, SNMP, CLI, PROFINET)
  • PROFINET functions and preconfigured PROFINET versions enable use in PROFINET Class B networks
  • Failsafe network structure with a wide range of supported redundancy protocols (e.g., RSTP, MRP, LACP)
  • Security functions provide protection against unauthorized access to device and data communication

Main features

  • IP20 degree of protection
  • Temperature range: -40°C ... +70°C
  • Redundant power supply
  • Syslog
  • IGMP snooping/querier
  • HTTPS/SNMPv3
  • Port-based/pool-based DHCP server, DHCP option 82
  • Floating alarm/signal contact


Back to overview

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411