Back to overview

new

Compact fieldbus barriers for PROFIBUS PA and Foundation Fieldbus

The compact eight and twelve-channel fieldbus barriers for PROFIBUS PA and FOUNDATION Fieldbus are suited for Ex Zone 1. They are light, robust and enable simple, space-saving installation. Intelligent circuitry minimizes bouncing for high signal quality.

Your advantages

  • Low switch-on current, thanks to gradual activation
  • Increased system availability, thanks to short circuit detection for each channel
  • Save space in the control cabinet, thanks to single-sided connection concept
  • Channels isolated in groups of four ensure signal reliability
  • Low weight – perfect for offshore applications

Main features

  • Approvals: ATEX Zone 1, IECEx Zone 1, Class I, Division 2

  • Full capacity: 420 mA for 12 channels

  • Temperature range: -40 °C to +80 °C

  • Screw connection

  • Fulfills FISCO requirements

  • Vibration: 2 g

  • Shock: 15 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close