Back to overview

new

Ex i signal conditioner with SIL for maximum explosion protection

MACX Analog Ex offers you maximum explosion protection up to Zone 0 and Zone 20. The new measuring transducer supply and input signal conditioner transmits supplied or active current signals into non-Ex areas using two electrically isolated outputs. One of the two outputs is HART transparent.

Your advantages

  • Universally applicable up to use in Zone 0 and Zone 20, thanks to international approvals
  • Functionally safe and reliable, thanks to continuous SIL certification
  • Significant space saving with only 12.5 mm overall width for one- and two-channel devices
  • Interference-free signal transmission, thanks to a patented transmission concept
  • Simple configuration via DIP switch, operator interface or software

Main features

  • Suited for supplied or active 0/4 mA … 20 mA signals
  • [Ex ia-]IIC / IIIC approval
  • Can be used up to SIL 2 in accordance with IEC 61508
  • Safe electrical isolation with 2.5 kV test voltage
  • Supply via DIN rail connector
  • Housing width: 12.5 mm
  • Pluggable terminals with screw or Push-in connection

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Configurator

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close