Back to overview

new

Inline bus coupler for EtherCAT and CANopen

Inline is the flexible device that does almost everything for the control cabinet. Two new bus couplers for EtherCAT and CANopen enhance the product range. Both feature a compact design. The bus coupler for CANopen is designed as an XC variant and can be used in adverse ambient conditions.

Your advantages

  • Compact station structure, thanks to 40 mm housing width
  • Increased system safety, thanks to programmable modes for actions in case of error (CANopen)
  • Far-reaching potential applications, thanks to extended temperature range(CANopen)
  • Decentralized safety solution with SafetyBridge Technology in EtherCAT networks

Main features

  • Up to 63 additional Inline devices can be connected

  • Up to 16 PCP devices can be connected

  • Automatic detection of the transmission speed in the local bus (500 kbps or 2 Mbps)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close