Product list Modular safety relay system

Filter

12 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CATEGORY_CBX_STR, helpText=, helpImageUrl=]

Category

  • More Options
    close

    Category



facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Safety relays - PSR-SCP- 24DC/SDC4/2X1/B - 2981486

Safety relay for emergency stop, safety door, and magnetic switches, as well as light grid, up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, 2 N/O contacts, TBUS interface, automatic or manual activation, plug-in screw connection terminal blocks

Safety relays - PSR-SPP- 24DC/SDC4/2X1/B - 2981499

Safety relay for emergency stop, safety door, and magnetic switches, as well as light grids, up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, 2 N/O contacts, TBUS interface, automatic or manual activation, plug-in spring-cage terminal block

Extension module - PSR-SCP- 24DC/URD3/4X1/2X2 - 2981512

Single-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, can be set with drop out delay of 0.5 - 30 sec., Cat. 3, PL e according to EN ISO 13849, pluggable screw terminal blocks, width: 22.5 mm

Extension module - PSR-SPP- 24DC/URD3/4X1/2X2 - 2981525

Single-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, adjustable dropout delay of 0.5 - 30 s, Cat. 3, PL e according to EN ISO 13849, plug-in spring-cage terminal block, width: 22.5 mm

Extension module - PSR-SCP- 24DC/URM4/4X1/2X2/B - 2981677

Single-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, undelayed, Cat. 4, PL e according to EN ISO 13849, pluggable screw terminal blocks, width: 22.5 mm

Extension module - PSR-SPP- 24DC/URM4/4X1/2X2/B - 2981680

1-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, undelayed, Cat. 4, PL e according to EN ISO 13849, pluggable spring-cage terminal block, width: 22.5 mm

Extension module - PSR-SCP- 24DC/URD3/4X1/2X2/3 - 2981732

Single-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, the contacts have a release delay (0.3 s - 3 s), Cat. 3 , PL e according to EN ISO 13849, plug-in terminal blocks with screw connection, width: 22.5 mm

Extension module - PSR-SPP- 24DC/URD3/4X1/2X2/3 - 2981745

Single-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, the contacts have a release delay (0.3 s - 3 s), Cat. 3, PL e according to EN ISO 13849, plug-in spring-cage terminal block, width: 22.5 mm

Safety relays - PSR-SCP- 24DC/SIM4 - 2981936

Interface module for the connection of several safety sensors or switches with NC/NO contacts to the safety relay PSR-SDC4, with screw connection

Safety relays - PSR-SPP- 24DC/SIM4 - 2981949

Interface module for connecting several safety sensors or switches with N/C or N/O contacts to the PSR-SDC4 safety relay, with spring-cage terminal block

12 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close