Product list Single relays

Filter

116 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_INPUT_VOLTAGE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SWITCHING_VOLTAGE_MAX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SWITCHING_VOLTAGE_MIN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONTACT_MATERIAL_STR, helpText=, helpImageUrl=]

Single relay - REL-IR2/LDP- 12DC/2X21 - 2903659

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage 12 V DC

Single relay - REL-IR2/LDP- 24DC/2X21 - 2903660

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 24 V DC

Single relay - REL-IR2/LDP- 48DC/2X21 - 2903661

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 48 V DC

Single relay - REL-IR2/LDP- 60DC/2X21 - 2903662

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 60 V DC

Single relay - REL-IR2/LDP-110DC/2X21 - 2903663

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 110 V DC

Single relay - REL-IR2/LDP-125DC/2X21 - 2903664

Plug-in industrial relay with power contacts, 2 PDTs, test button, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 125 V DC

Single relay - REL-IR2/LDP-220DC/2X21 - 2903665

Plug-in industrial relay with power contacts, 2 PDTs, test button, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 220 V DC

Single relay - REL-IR2/L- 24AC/2X21 - 2903666

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, mechanical switch position indicator, input voltage: 24 V AC

Single relay - REL-IR2/L-120AC/2X21 - 2903667

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, mechanical switch position indicator, input voltage: 120 V AC

Single relay - REL-IR2/L-230AC/2X21 - 2903668

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, mechanical switch position indicator, input voltage: 230 V AC

116 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close