Product list Configurable safety module accessories

Filter

9 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_SET_CONSISTS_OF_CBX_STR, helpText=, helpImageUrl=]

Set consists of

Filter terminal block - PSR-FTB/20/86 - 2904477

Terminal block for filtering test pulses from safe semiconductor outputs with adjustable filter values (20 μF/86 μF), as well as for EMC filtering of 24 V signals up to an amperage of 2 A.

Filter terminal block - PSR-FTB/1.5/11.5 - 2904476

Terminal block for filtering test pulses from safe semiconductor outputs with adjustable filter values (1.5 μF/11.5 μF), as well as for EMC filtering of 24 V signals up to an amperage of 2 A.

Configuration package - SAFECONF - 2986119

Configuration software for SafetyBridge technology and PSR-TRISAFE modules, connecting cable for PSR-TRISAFE

Memory block - IFS-CONFSTICK - 2986122

Multi-functional memory block for the INTERFACE systemf for easy storage and backup of the configuration.

DIN rail bus connectors - PSR-TBUS - 2890425

DIN rail connector for safety switching devices, for supplying/controlling/monitoring (depending on the module)

Starter kit - PSR-TRISAFE STARTER KIT - 2986300

STARTER kit for the PSR-TRISAFE safety module consisting of: PSR-TRISAFE demoboard (with inputs & outputs), SAFECONF CD, Quick Start Guide, USB cable (3m) , voltage supply with international connector adapters and package inserts.

DIN rail bus connectors - ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - 2707437

Plug component, nominal current: 8 A, nominal current (Ex): 8 A, nominal voltage (Ex): 125 V, number of positions: 5, pitch: 3.81 mm, Articles with gold-plated contacts, bus connectors for connecting with electronic housings

USB cable - CABLE-USB/MINI-USB-3,0M - 2986135

USB connecting cable: USB plug type A to USB plug type Mini-B; length: 3 m

Copy and delete station - COPYSTATION - IFS - 2901985

Copy and delete station for IFS-CONFSTICK memory modules for copying data from a master stick to up to four slave sticks and for deleting data on one ore more slave sticks, connection via USB/mini USB cable.

9 Results
 

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close