Product list Remote maintenance

Filter

19 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INTERFACE_STR, helpText=, helpImageUrl=]
new

Router - TC CLOUD CLIENT 1002-TX/TX - 2702885

Industrial VPN gateway for mGuard Secure Cloud, IPsec communication via operator network, 2-port switch, 1 digital input, 1 digital output

new

Router - TC CLOUD CLIENT 1002-4G - 2702886

Industrial VPN gateway for mGuard Secure Cloud, cloud communication via 4G LTE, European version, IPsec support, 2-port switch, 1 digital input, 1 digital output

Router - TC MGUARD RS4000 3G VPN - 2903440

Security device, WAN, and mobile phone interface. SD card slot. 10 VPN tunnels, intelligent firewall with full scope of functions, router with NAT/1:1 NAT, optional CIFS integrity monitoring. 4-port managed switch. 2 SIM card slots. GPS receiver.

Router - TC MGUARD RS2000 3G VPN - 2903441

Security device with mobile phone interface. SD card slot. 2 VPN tunnels, 2-click firewall for easy configuration, router with NAT/1:1 NAT. 4-port switch. 2 SIM card slots. GPS receiver.

Router - FL MGUARD RS4000 TX/TX VPN - 2200515

Security appliance in metal housing, with extended temperature range, SD card slot, VPN for 10 VPN tunnels (optionally up to 250 with additional license),
intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional CIFS integrity monitoring

Router - FL MGUARD RS2000 TX/TX VPN - 2700642

Security appliance in metal housing, with extended temperature range, SD card slot, up to 2 VPN tunnels, 2-click firewall for maximum ease of configuration, router with NAT/1:1 NAT

Router - FL MGUARD RS4004 TX/DTX VPN - 2701877

Security appliance in metal housing with integrated 4-port Managed Switch and DMZ port, VPN with expanded temperature range, SD card slot, intelligent firewall, router with NAT/1:1-NAT, optional CIFS integrity monitoring or OPC Inspector

Router - FL MGUARD RS2005 TX VPN - 2701875

Security router in metal housing with integrated 5-port switch, VPN, with extended temperature range, SD card slot, simple firewall, router with NAT/1:1-NAT

Router - FL MGUARD SMART2 VPN - 2700639

Router with intelligent firewall, up to 99 Mbps data throughput (wire speed performance), stateful inspection firewall for maximum security and extremely easy configuration, VPN according to IPsec standard, hardware encryption with up to 35 Mbps

License - MGUARD SECURE VPN CLIENT LIC - 2702579

License for mGuard Secure VPN Client v10.0x

19 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close