Product list rotary switches

Filter

27 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

  • More Options
    close

    Function



Voltmeter changeover switch - RS20-US-S0004-0204-014H-001 - 3069700

Voltmeter changeover switch, with 0 position, connection method: screw connection, function: 0 - L1-L2 ‐ L2-L3 ‐ L3-L1, switching zones: 2, switching program number: S0004, rated continuous current: 20 A, voltage: 690 V

Voltmeter changeover switch - RS20-US-S0007-0307-014H-001 - 3069701

Voltmeter changeover switch, with 0 position, connection method: Screw connection, function: L3-L1 ‐ L2-L3 ‐ L1-L2 ‐ 0 ‐ L1-N ‐ L2-N ‐ L3-N, switching zones: 2, switching program number: S0004, rated continuous current: 20 A, voltage: 690 V

Voltmeter changeover switch with 0 position - RS20-US-S0023-0203-014H-001 - 3069702

Voltmeter changeover switch, without 0 position, connection method: screw connection, function: L1-L2 ‐ L2-L3 ‐ L3-L1, switching zones: 2, switching program number: S0023, rated continuous current: 20 A, voltage: 690 V

Amp meter changeover switch - RS20-US-S0038-0504-014H-001 - 3069703

Amp meter changeover switch, connection method: Screw connection, number of positions: 2, function: 0 ‐ 1 ‐ 2 ‐ 3, switching zones: 5, switching program number: S0038, rated continuous current: 20 A, voltage: 690 V

Amp meter changeover switch - RS20-US-S0048-0304-014H-001 - 3069704

Amp meter changeover switch, connection method: Screw connection, number of positions: 1, function: 0 ‐ 1 ‐ 2 ‐ 3, switching zones: 3, switching program number: S0048, rated continuous current: 20 A, voltage: 690 V

Controller switch - RS20-US-S0176-0102-014H-001 - 3069705

Controller switch, connection method: Screw connection, number of positions: 1, function: STOP > < START, switching zones: 1, switching program number: S0176, rated continuous current: 20 A, voltage: 690 V

Controller switch - RS20-US-S0177-0205-014H-001 - 3069726

Controller switch, connection method: Screw connection, function: START > 1 ‐ 0 ‐ 2 < START, switching zones: 2, switching program number: S0177, rated continuous current: 20 A, voltage: 690 V

Off switch - RS20-US-S0200-0102-014H-001 - 3069706

Off switch, connection method: Screw connection, number of positions: 1, function: 0 ‐ 1, switching zones: 1, switching program number: S0200, rated continuous current: 20 A, voltage: 690 V

Off switch - RS20-US-S0201-0102-014H-001 - 3069707

Off switch, connection method: Screw connection, number of positions: 2, function: 0 ‐ 1, switching zones: 1, switching program number: S0201, rated continuous current: 20 A, voltage: 690 V

Off switch - RS20-US-S0202-0202-014H-001 - 3069708

Off switch, connection method: Screw connection, number of positions: 3, function: 0 ‐ 1, switching zones: 2, switching program number: S0202, rated continuous current: 20 A, voltage: 690 V

27 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close