Product list Ex empty enclosure with cover

Filter

124 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEPTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONSTRUCTION_STR, helpText=, helpImageUrl=]

Terminal box - E S6 A 100X100X80 - 0899000

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 100 mm x 100 mm x 80 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - E S6 A 150X100X80 - 0899001

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 150 mm x 100 mm x 80 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - E S6 A 200X100X80 - 0899002

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 100 mm x 80 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - E S6 A 150X150X80 - 0899003

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 150 mm x 150 mm x 80 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - E S6 A 200X150X80 - 0899004

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 150 mm x 80 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - E S6 A 300X150X80 - 0899005

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 300 mm x 150 mm x 80 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - E S6 A 400X150X80 - 0899006

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 400 mm x 150 mm x 80 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - E S6 A 200X200X80 - 0899007

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 200 mm x 80 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - E S6 A 300X200X80 - 0899008

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 300 mm x 200 mm x 80 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - E S6 A 120X120X100 - 0899009

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 120 mm x 120 mm x 100 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

124 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close