Product list Cables for mobile hydraulics

Filter

64 Results

facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_PROTECTION_CIRCUIT_STR, helpText=The type of protective circuit is selected here., helpImageUrl=/assets/images_pr/facet_help/large/31543_2000_int_02.jpg] facetDefinition[facetId=PIM_FAC_STATUS_INDICATION_STR, helpText=Select products with/without status indicator for diagnostic purposes, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_2_STR, helpText=The design of the 2nd connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53302_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=]

Sensor/actuator cable - SAC-2P- 1,5-PUR/DTFS - 1410723

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, cable length: 1.5 m

Sensor/actuator cable - SAC-2P- 3,0-PUR/DTFS - 1410724

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, cable length: 3 m

Sensor/actuator cable - SAC-2P- 5,0-PUR/DTFS - 1410726

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, cable length: 5 m

Sensor/actuator cable - SAC-2P-10,0-PUR/DTFS - 1410727

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, cable length: 10 m

Sensor/actuator cable - SAC-2P- 1,5-PUR/DTFS-1L - 1410728

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, with 1 LED, cable length: 1.5 m

Sensor/actuator cable - SAC-2P- 3,0-PUR/DTFS-1L - 1410729

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, with 1 LED, cable length: 3 m

Sensor/actuator cable - SAC-2P- 5,0-PUR/DTFS-1L - 1410730

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, with 1 LED, cable length: 5 m

Sensor/actuator cable - SAC-2P-10,0-PUR/DTFS-1L - 1410731

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, with 1 LED, cable length: 10 m

Sensor/actuator cable - SAC-2P- 1,5-PUR/DTFS-1L-S - 1410732

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, with 1 LED, connected with Damping diode, cable length: 1.5 m

Sensor/actuator cable - SAC-2P- 3,0-PUR/DTFS-1L-S - 1410733

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, with 1 LED, connected with Damping diode, cable length: 3 m

64 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close