Product list Accessories

Filter

26 Results

Antenna splitter - RAD-SPL-2-N/N - 2702293

Antenna splitter, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 3 x N (female), suitable connection cable for the antenna connection (Order No. 2700677)

Surge protection device - CN-LAMBDA/4-5.9-SB - 2800023

Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors plug/socket

Surge protection device - CSMA-LAMBDA/4-2.0-BS-SET - 2800491

Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: Male/female SMA connectors.

Surge protection device - CN-LAMBDA/4-5.9-BB - 2838490

Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors socket-socket

Adapter - RAD-ADP-N/F-N/F - 2867843

Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 2 x N (female)

Antenna splitter - RAD-ISM-2400-SPL-4-SMA - 2867856

4-way distributor for antenna signals (antenna splitter), connection SMA (female) on the 4 upper ends and SMA (male) on the lower end

Adapter - RAD-ADP-RSMA/F-SMA/F - 2884538

Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: RSMA (male) -> SMA (female)

Adapter - RAD-ADP-SMA/F-SMA/F - 2884541

Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, connection: 2 x SMA (female)

Weather protection tape - RAD-TAPE-SV-19-3 - 2903182

Vulcanizing sealing tape for external protection of adapters, cable connections, etc. against the effects of weather, roll length: 3 m

Mounting material - RAD-ANT-VAN-MKT - 2885870

Mounting material for wall mounting of OMNI omnidirectional antenna with protection against vandals

26 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close