Product list Accessories

Filter

399 Results

new

Protective covers - HC-STA-D15-BCSFS-PLR-BK - 1424374

Protective cover D15, for single locking latch, protective cover material: PC

new

Protective covers - HC-STA-D15-HCLWS-PL-BK - 1424375

Protective cover D15, With single locking latch, protective cover material: PC

new

Protective covers - HC-STA-D25-HCLWS-PL-BK - 1424400

Protective cover D25, With single locking latch, protective cover material: PC

new

Protective covers - HC-STA-D25-BCSFS-PLR-BK - 1424401

Protective cover D25, for single locking latch, protective cover material: PC

new

Protective covers - HC-STA-D50-BCSFD-PL-BK - 1424417

Protective cover D50, for double locking latch, protective cover material: PA, height: 19 mm, seal: no

Protective covers - HC-STA-D07-BCLFS-PLR-BK - 1419270

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 29.4 mm, seal: yes, Standard, With lanyard, Diameter of retaining cord eyelet: 25 mm, for socket inserts

Protective covers - HC-STA-D07-BCLFS-PL-BK - 1419271

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 29.4 mm, seal: no, Standard, With lanyard, Diameter of retaining cord eyelet: 25 mm, for pin inserts

Protective covers - HC-STA-D07-BCSFS-PLR-BK - 1419272

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 30 mm, seal: yes, Standard, With lanyard, Diameter of retaining cord eyelet: 4 mm, for socket inserts

Protective covers - HC-STA-D07-BCSFS-PL-BK - 1419273

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 30 mm, seal: no, Standard, With lanyard, Diameter of retaining cord eyelet: 4 mm, for pin inserts

Protective covers - HC-HPR-B06-BCLWH-E-BK - 1418441

Protective cover B6, with screw locking, material: Aluminum die-cast, protective cover material: Al, height: 32 mm, for increased environmental and EMC requirements

399 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close