Product list Connectors

Filter

266 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Signal type

  • More Options
    close

    Signal type



facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=]

RJ45 connector - VS-VARAN-RJ45-Q - 1402410

RJ45 connector, IP20, CAT5e, 4-pos., VARAN with QUICKON fast connection technology, for 1-wire and 7-wire conductors AWG 26 ... 23, for cable diameter 4.5 mm ... 8.0 mm, color: gray

RJ45 male insert - VS-08-ST-H21P-RJ45 - 1404388

RJ45 male insert, CAT6, 8-pos., shielded, IDC pierce connection, for AWG 27 litz wires ... 24, with strain relief

RJ45 connector - CUC-IND-C1ZNI-S/R4QV6 - 1406335

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: straight, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-B/R4QV6 - 1406338

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-T/R4QV6 - 1406341

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-S/R4QV6:30 - 1406353

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: straight, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-B/R4QV6:30 - 1406356

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-T/R4QV6:30 - 1406359

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-STD-C1PGY-S/R4E8:1 - 1414382

RJ45 connector, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT6, material: PA, connection method: IDC connection technology, connection cross section: AWG 24-27, cable outlet: straight, color: gray

RJ45 connector - CUC-V06-C1PGY-S/R4CE8:1 - 1414383

RJ45 connector, degree of protection: IP67, number of positions: 8, 1 Gbps, CAT6, material: PA, connection method: Crimp connection, connection cross section: AWG 24-27, cable outlet: straight, color: gray

266 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Referrer: https://www.phoenixcontact.com/online/portal/au/pxc/content_pages/!ut/p/z1/tZRNc4IwEIZ_DcfMLuH7yNgZra1tGUUlFyaExaGtgIhS_33T9tgRDw65ZDfzvs9uDrsgYAuikudyJ7uyruSnzhPhpj5_msymtrl4nUcOhutp_OJGEaLjwhqSBSTJY7KcRLAZVKMJYhj258crJ8Rb_kT7vauCZw6bc0k9xFXd7vXnliBANKrMIXEdt-Dcz5iyEJntBZJJsmwd-dI0VeEiIczwVgXzzgrD-Ac-Lt4bFb-yx8U7o-Ktcbu37u1-fms29CSX74eDCEGouuroq4OtPFFlYE-ZgXtZ6rBp6_ykuqOBx1OmZEe7ur2kjdyRflJ101DLMnmkPM1lJ1MNqkh1dXtMG8aRIWfoGshNIjsLPBYEXsZsFVjMD2zFyCLPL0jm3CU962Kw5Z9t8SsYWAdLqtIwTt-2kzCGZl9dSpbMz32_KvaTzP9_bdhHEX4D1ND-Og!!/dz/d5/L2dBISEvZ0FBIS9nQSEh/

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close