Product list Accessories

Filter

22 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Data cable - MINI-SCREW-USB-DATACABLE - 2908217

Used for communication between an industrial PC and Phoenix Contact devices with USB-Mini-B connection.

Data cable - IFS-USB-DATACABLE - 2320500

Used for communicating between industrial PCs and Phoenix Contact devices with the 12-pos. IFS data port, such as QUINT UPS or TRIO UPS.

Data cable - IFS-RS232-DATACABLE - 2320490

Data cable for communication between devices with a D-SUB 9 RS-232 connection and Phoenix Contact devices with the 12-pos. IFS data port such as QUINT UPS-IQ or TRIO UPS.

Data cable - IFS-MINI-DIN-DATACABLE - 2320487

Data cable for communication, e.g., between Phoenix Contact type ILC 1xx Inline controllers and Phoenix Contact devices with the 12-pos. IFS data port, such as QUINT UPS-IQ UPS or TRIO UPS

Data cable - IFS-OPEN-END-DATACABLE - 2320450

Data cable with open cable ends for communication, e.g., between a Phoenix Contact Inline communication terminal (IB IL RS UNI-PAC, 2700893) and Phoenix Contact devices with the 12-pos. IFS data port, such as QUINT UPS-IQ or TRIO UPS

Memory block - IFS-CONFSTICK - 2986122

Multi-functional memory block for the INTERFACE systemf for easy storage and backup of the configuration.

Memory block - IFS-CONFSTICK-L - 2901103

Multi-functional memory block with handle for the INTERFACE system; for easy storage and back up of the configuration.

Copy and delete station - COPYSTATION - IFS - 2901985

Copy and delete station for IFS-CONFSTICK memory modules for copying data from a master stick to up to four slave sticks and for deleting data on one ore more slave sticks, connection via USB/mini USB cable.

Mounting set for securing the batteries - BATTERY MOUNTING KIT - 2320788

Used for mounting batteries that cannot be mounted on DIN rails.

Fuse - FUSE 40A/32V ATOF - 2908357

Fuse, nominal current: 40 A, length: 19 mm, width: 5 mm, height: 18.8 mm

22 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close