Product list Bus modules

Filter

4 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

  • More Options
    close

    Function



facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_TRANSMISSION_SPEED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NETWORK_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Degree of protection

Bus coupler - IL DN BK DI8 DO4-PAC - 2897211

Inline, Bus coupler, DeviceNet™, TWIN COMBICON, Digital inputs: 8, 24 V DC, connection method: 3-conductor, Digital outputs: 4, 24 V DC, 500 mA, connection method: 3-conductor, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connectors and marking fields

I/O module - ILB DN 24 DI16 DO16 - 2862602

Inline, Block IO, DeviceNet™, TWIN COMBICON, Digital inputs: 16, 24 V DC, connection method: 3-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, degree of protection: IP20, including Inline connector

Distributed I/O device - FLS DN M12 DI 16 M12 - 2736327

The stand-alone device for DeviceNet™ has 16 digital inputs. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload. The nominal current of the device is 1.2 A.

Distributed I/O device - FLS DN M12 DIO 8/8 M12 - 2736398

The stand-alone device for DeviceNet™ has 8 digital inputs and 8 digital outputs each with a load capacity of 500 mA. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload.

4 Results
 

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close