Product list EMC cable glands

Filter

18 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_THREAD_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONDUCTOR_DIAMETER_CBX_STR, helpText=, helpImageUrl=]

Cable diameter

  • More Options
    close

    Cable diameter



facetDefinition[facetId=PIM_FAC_THREAD_TYPE_STR, helpText=, helpImageUrl=]

Cable gland - G-INSEC-M12-S68N-NCRS-S - 1411187

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 4 mm ... 6.5 mm, shielding: Yes, connecting thread: M12, color: silver

Cable gland - G-INSEC-M16-S68N-NCRS-S - 1411188

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 5 mm ... 9 mm, shielding: Yes, connecting thread: M16, color: silver

Cable gland - G-INSEC-M20-S68N-NCRS-S - 1411189

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 9 mm ... 13 mm, shielding: Yes, connecting thread: M20, color: silver

Cable gland - G-INSEC-M25-S68N-NCRS-S - 1411190

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 11 mm ... 16 mm, shielding: Yes, connecting thread: M25, color: silver

Cable gland - G-INSEC-M32-M68N-NCRS-S - 1411191

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 14 mm ... 21 mm, shielding: Yes, connecting thread: M32, color: silver

Cable gland - G-INSEC-M40-M68N-NCRS-S - 1411192

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 19 mm ... 27 mm, shielding: Yes, connecting thread: M40, color: silver

Cable gland - G-INSEC-M50-L68N-NCRS-S - 1411193

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 24 mm ... 35 mm, shielding: Yes, connecting thread: M50, color: silver

Cable gland - G-INSEC-M63-L68N-NCRS-S - 1411194

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 32 mm ... 42 mm, shielding: Yes, connecting thread: M63, color: silver

Cable gland - G-INSEC-PG7-S68N-NNES-S - 1411195

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 3 mm ... 6.5 mm, shielding: Yes, connecting thread: Pg7, color: silver

Cable gland - G-INSEC-PG9-S68N-NNES-S - 1411196

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 4 mm ... 8 mm, shielding: Yes, connecting thread: Pg9, color: silver

18 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close