Product list Connectors

Filter

42 Results

facetDefinition[facetId=PIM_FAC_PROTECTION_CIRCUIT_STR, helpText=The type of protective circuit is selected here., helpImageUrl=/assets/images_pr/facet_help/large/31543_2000_int_02.jpg] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_VALVE_PLUG_STR, helpText=The design of the valve plug is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53308_1000_int_02.jpg]

Valve connectors - SACC-VB-3CON-M16/A - 1452123

Valve connector, 3-pos., construction A, without protective circuit, screw connection, M16 cable gland

Valve connectors - SACC-VB-4CON-M16/A - 1452136

Valve connectors, 4-position, Valve connector AD (pressure switch), Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm

Valve connectors - SACC-VB-3CON-M16/A-1L-SV 24V - 1452149

Valve connector, 3-pos., type A, 1 LED, with protective circuit, screw connection, cable screw connection M16

Valve connectors - SACC-VB-3CON-M16/A-1L-SV 110V - 1452152

Valve connector, 3-pos., type A, 1 LED, with protective circuit, screw connection, cable screw connection M16

Valve connectors - SACC-VB-3CON-M16/A-1L-SV 230V - 1452165

Valve connector, 3-pos., type A, 1 LED, with protective circuit, screw connection, cable screw connection M16

Valve connectors - SACC-VB-3CON-M16/A-GVL 12/24V - 1452178

Valve connectors, 3-position, Valve connector A, with 1 LED, connected with Varistor and rectifier, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm, Version: 24 V AC

Valve connectors - SACC-VB-3CON-M16/A-GVL 110V - 1452181

Valve connector, 3-pos., construction A, 1 LED, with protective circuit: varistor and rectifier, screw connection, M16 cable gland

Valve connectors - SACC-VB-3CON-M16/A-GVL 230V - 1452194

Valve connector, 3-pos., construction A, 1 LED, with protective circuit: varistor and rectifier, screw connection, M16 cable gland

Valve connectors - SACC-VB-3CON-M16/B-1L-SV 24V - 1452204

Valve connector, 3-pos., construction B, 1 LED, with protective circuit, screw connection, M16 cable gland

Valve connectors - SACC-VB-3CON-M16/B-1L-SV 110V - 1452217

Valve connector, 3-pos., construction B, 1 LED, with protective circuit, screw connection, M16 cable gland

42 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close