Product list Valve connectors with energy-reducing function

Filter

24 Results

facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_VALVE_PLUG_STR, helpText=The design of the valve plug is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53308_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=]

Sensor/actuator cable - SAC-3P- 1,5-PUR/A-1L-R-ES 4A - 1400827

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 1.5 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 3,0-PUR/A-1L-R-ES 4A - 1401131

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 3 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 5,0-PUR/A-1L-R-ES 4A - 1401136

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 5 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P-10,0-PUR/A-1L-R-ES 4A - 1401168

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 10 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 1,5-PUR/A-1L-R-ES - 1413115

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 1.5 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 3,0-PUR/A-1L-R-ES - 1413114

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 3 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 5,0-PUR/A-1L-R-ES - 1413116

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 5 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P-10,0-PUR/A-1L-R-ES - 1413118

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector A, with 1 LED, connected with Damping diode, cable length: 10 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 1,5-PUR/B-1L-R-ES - 1401294

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector B (10 mm), with 1 LED, connected with Damping diode, cable length: 1.5 m, With holding current limiting device for energy reduction

Sensor/actuator cable - SAC-3P- 3,0-PUR/B-1L-R-ES - 1401295

Sensor/actuator cable, 3-position, PUR, black, free cable end, on Valve connector B (10 mm), with 1 LED, connected with Damping diode, cable length: 3 m, With holding current limiting device for energy reduction

24 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close