Product list for Push-in distributor terminals

Filter

32 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]
new

Potential collective terminal - PTU 35/4X6/6X2,5 - 3214080

Potential collective terminal, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

new

Potential collective terminal - PTU 35/4X6/6X2,5 BU - 3214081

Potential collective terminal, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

new

Potential collective terminal - PTU 35/4X6/6X2,5-FE - 3214082

Potential collective terminal, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: black/yellow, mounting type: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /GY - 3270138

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: gray, mounting: NS 35/7,5, NS 35/15

Potential distributors - FTRVB 4-FI /BK - 3270208

Potential distributors, with option to supply up to 6 mm², without push button, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: black, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /BK - 3270158

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: black, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /RD - 3270220

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: red, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /BU - 3270221

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: blue, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-PV /RD - 3270222

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 16, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: red, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-PV /BU - 3270223

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 16, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: blue, mounting: NS 35/7,5, NS 35/15

32 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close