Product list Terminal outlets and couplings

Filter

77 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



RJ45 coupling - VS-08-BU/BU-RJ45-F - 1405617

RJ45 coupling, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: PA-GF, for VS-08 and push-pull panel mounting frames

RJ45 socket insert - VS-08-BU-RJ45/10G-F - 1424009

RJ45 socket insert, degree of protection: IP20, number of positions: 8, material: Copper alloy, connection method: IDC, connection cross section: AWG 26-22

RJ45 socket insert - VS-08-BU-RJ45-6-MOD/BU - 1653155

RJ45 socket insert, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT6, material: Zinc die-cast, connection method: 2x RJ45, Keystone

RJ45 socket insert - VS-08-BU-RJ45-3/BU - 1654552

RJ45 socket insert, modular (Keystone), CAT3, 8-pos., shielded, socket on socket

RJ45 coupling - VS-08-BU-RJ45/BU - 1689064

RJ45 coupling, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Fiberglass, PBT, connection method: Female, Keystone

Panel mounting frame set - VS-V1-F-RJ45-MNNA-1-C-S-JJ-S - 1419184

Panel mounting frame set, type: RJ45, IP67, version 1, degree of protection: IP67, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: Coupling

Panel mounting frames - VS-V1-F-RJ45-MNNA-1-C-S-JI-S - 1419185

RJ45 mounting frame, IP67, for bayonet interlocking, metal, with contact insert for cable connection, for round mounting cutout, with seal, without mounting screws

RJ45 coupling - VS-08-KU-IP67-BK - 1658684

RJ45 coupling, IP67, CAT5e, with protective cover, color: black

RJ45 coupling - VS-08-KU-IP67 - 1689268

RJ45 coupling, IP67, CAT5e, with protective cover, color: gray

RJ45 coupling - VS-PPC-J-1-RJ45-MNBK - 1405183

RJ45 push-pull coupling, IP67, metal, CAT5e, with protective cover, color: Nickel-plated

77 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close