Product list Test disconnect terminal blocks

Filter

75 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Test disconnect terminal block - UTME 4 - 3047452

Test disconnect terminal block, connection method: Screw connection, number of connections: 2, cross section:0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 4-P/P - 3047453

Test disconnect terminal block, With test socket screws for insertion of test plugs, connection method: Screw connection, number of connections: 2, cross section:0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 4-P/P BU - 3047454

Test disconnect terminal block, With test socket screws for insertion of test plugs, connection method: Screw connection, number of connections: 2, cross section:0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 4/1P - 3057416

Test disconnect terminal block, connection method: Screw/plug-in connection, number of connections: 2, cross section:0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 4-CT/1P - 3057432

Test disconnect terminal block, connection method: Screw/plug-in connection, number of connections: 2, cross section:0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 6 - 3047400

Test disconnect terminal block, connection method: Screw connection, number of connections: 2, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 8.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - UTME 6-SD - 3047420

Test disconnect terminal block, connection method: Screw connection, number of connections: 2, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 8.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - UTMED 6 - 3047413

Feed-through terminal block, connection method: Screw connection, number of connections: 2, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 8.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Starter kit - UTME 6-SET POWER - 3036000

Starter kit - consisting of test disconnect terminal blocks with screw connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.

Starter kit - UTME 6-SET POWER 1 - 3036001

Starter kit - consisting of test disconnect terminal blocks with screw connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.

75 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close