Product list Test disconnect terminal blocks

Filter

13 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SET_CONSISTS_OF_CBX_STR, helpText=, helpImageUrl=]

Set consists of

  • More Options
    close

    Set consists of



facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=]

Test disconnect terminal block - STME 6 - 3035700

Test disconnect terminal block, connection method: Spring-cage connection, number of connections: 2, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 8.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - STME 6 HV - 3035693

Test disconnect terminal block, connection method: Spring-cage connection, cross section: 0.2 mm² - 10 mm² , AWG: 24 - 10, width: 8.2 mm, color: gray

Test disconnect terminal block - STME 6 HV BU - 3035694

Test disconnect terminal block, connection method: Spring-cage connection, cross section: 0.2 mm² - 10 mm² , AWG: 24 - 10, width: 8.2 mm, color: blue

Component terminal block - STME 6-DIO/L-R HV - 3035691

Component terminal block, with integrated diode, connection method: Spring-cage connection, cross section: 0.2 mm² - 10 mm² , AWG: 24 - 10, width: 8.2 mm, color: gray

Component terminal block - STME 6-DIO/R-L HV - 3035692

Component terminal block, with integrated diode, connection method: Spring-cage connection, cross section: 0.2 mm² - 10 mm² , AWG: 24 - 10, width: 8.2 mm, color: gray

Component terminal block - STME 6-BE - 3035688

Component terminal block, for installing components that can be individually selected, connection method: Spring-cage connection, cross section: 0.2 mm² - 10 mm² , AWG: 24 - 10, width: 8.2 mm, color: gray

Feed-through terminal block - STMED 6 - 3035713

Feed-through terminal block, connection method: Spring-cage connection, number of connections: 2, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 8.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Starter kit - STME 6-SET POWER - 3035988

Starter kit - consisting of test disconnect terminal blocks with spring-cage connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.

Test disconnect terminal block - DTME 6 - 3034400

Test disconnect terminal block, connection method: Leg spring connection, number of connections: 2, cross section:0.5 mm² - 10 mm², AWG: 20 - 8, width: 8.2 mm, height: 49.6 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - DTMED 6 - 3034413

Feed-through terminal block, connection method: Leg spring connection, number of connections: 2, cross section:0.5 mm² - 10 mm², AWG: 20 - 8, width: 8.2 mm, height: 49.6 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

13 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close