Product list Feed-through terminal blocks

Filter

133 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_GROUNDING_FOOT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

  • More Options
    close

    Rated current



facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

  • More Options
    close

    Rated voltage



Feed-through terminal block - PT 1,5/S - 3208100

Feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S BU - 3208126

Feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S BK - 3208128

Feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S GN - 3208129

Feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: green, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S RD - 3208127

Feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: red, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S YE - 3208130

Feed-through terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: yellow, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 2,5 - 3209510

Feed-through terminal block, connection method: Push-in connection, number of connections: 2, number of positions: 1, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, height: 35.3 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 2,5 BU - 3209523

Feed-through terminal block, connection method: Push-in connection, number of connections: 2, number of positions: 1, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, height: 35.3 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 2,5 OG - 3212329

Feed-through modular terminal block, connection method: push-in, cross section: 0.08 mm² - 4 mm², AWG 28 - 12, width: 5.2 mm, color: orange, mounting: NS 35/7.5, NS 35/15

Feed-through terminal block - PT 2,5 RD - 3209512

Feed-through terminal block, connection method: Push-in connection, number of connections: 2, number of positions: 1, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, color: red, mounting type: NS 35/7,5, NS 35/15

133 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close