News Overview

EMpro energy meters: new products and UL listing

27.06.2013

EMpro energy meters  

EMpro energy meters form the basis for energy management

EMpro energy meters are now UL listed and can therefore be used in the USA and Canada. In addition, two new pulse modules and a new 24 V energy meter are now available.

The network-capable EMpro energy meters detect and monitor the electrical characteristics of machines and systems. The new EMpro MA600-24DC device now offers a supply voltage range of 12 V DC to 48 V DC. Furthermore, there are two new plug-in pulse modules which can be used to extend the functionality of the energy meters: for the EMpro MA600 with two configurable pulse outputs, as well as for the EMpro MA400 with a configurable pulse or alarm output. The 230 V versions of the energy meters and the corresponding extension modules, with the exception of the temperature module, are listed in all cULus 61010-1. This means that they can also be used on the US and Canadian market without restrictions.

 


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close