Back to overview

Technical data

General

Housing materialMetal
Mounting typeDIN rail: 35 mm
Width77.60 mm
Height156.00 mm
Depth173.00 mm
Degree of protectionIP20 (evaluation unit), IP64 (sensor)
Ambient temperature (operation)-30°C ... 60°C
Permissible humidity (operation)30% ... 95% (non condensing)
Altitude4000 m, max.

Typical characteristics

OperationVia web interface
Maximum storable data records500
Supply voltage24 V DC ±4 V

Ethernet interface

Transmission speed10/100 Mbps
Connection methodRJ45

Fiber optic interface O/E module

Number of ports3
Connection methodB-FOC (ST®)

Remote indication contact

Switching functionN/C contact, 1-pos.
Switching pulse per event50 ms
Operating voltageMaximum Umax DC 60 V DC
Connection methodM12 D-encoded

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close