I/O systems for the control cabinet (IP20)

Flexible communication

Reliable and flexible communication

Transmit input and output data reliably and cost-effectively – with I/O systems for the control cabinet.

Back to I/O systems

Category

Search in I/O systems for the control cabinet (IP20)

Show all products in this category

Whether for all common bus systems and networks or for a system-integrated controller – you can communicate quickly and cost-effectively thanks to advanced I/Os. The versatile range with IP20 protection provides reliable protection for your data and signal traffic, allowing you to design your systems for every possible area of application. The transmission speed, functions, and structure can be set according to your requirements.

Your advantages

  • High measuring accuracy, lower cycle times, and better control quality, thanks to extremely short response times
  • Flexible use, thanks to a wide range of functions and various designs
  • Increased system availability, thanks to reliability even under the most adverse conditions

Axioline F – fast, robust, easy

Axioline F is open to all Ethernet-based communication protocols  

Axioline F is the Ethernet specialist for the control cabinet

Axioline F is the modular I/O system for the control cabinet. Open to all Ethernet-based communication protocols and available in various designs, Axioline F offers maximum flexibility. 

With Axioline F, you can transmit data in real time from the I/O level to the controller – Axioline F is particularly resistant to interference and EMI. Various safe I/O modules also enable safety-related signals to be acquired and output.

Save time when connecting sensors and actuators and benefit from easy handling.

Inline – greater flexibility

With Inline, you benefit from complete flexibility thanks to the wide range of functions  

Inline – wide range of functions and tailored number of channels for greater individuality

Inline is the flexible all-rounder designed down to the last detail for use in control cabinets. You can design your automation functions to suit your specific requirements from a wide range of I/Os and function terminals for all popular fieldbus systems and Ethernet networks.

Thanks to the slim overall width, you can extend your station using a minimal amount of space. Safety applications or I/Os for potentially explosive areas can also be connected and integrated easily.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Service


Axioline F - PROFINET

Starting up a PROFINET I/O station in the TIA Portal


Axioline F - IEC 61850

Configuring MMS communication


Axioline F - IEC 61850

Configuring GOOSE communication

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close