Motor terminals

Easy motor connection

Easy motor connection

Save space and costs when wiring your motors.

Back to Push-in connection

Category

Search in Motor terminals

Show all products in this category

Use the four-level terminal blocks for nominal cross sections of 2.5 mm² and 4 mm² for easy motor connection. The terminal blocks enable simple potential distribution via a function shaft on each level. Each terminal block point is also equipped with an easily accessible test opening.

Your advantages

  • Space-saving, thanks to three potentials in one compact terminal housing
  • Bridging option for simple phase bridging at each level
  • Suitable for applications up to 600 V according to UL
  • Clearly visible, thanks to large-surface marking options
  • Optional level bridging for special applications
  • Reduction of logistics costs with the uniform CLIPLINE complete system accessories

Space and time-saving motor connection

Compact wiring for three-phase motors  

Compact wiring for three-phase motors

Wire the three-phase motors and save space on a width of 5.2 or 6.2 mm with the motor terminals. The bridging option for simple phase bridging on each level reduces the wiring time.
Each terminal point has an additional test contact for test plugs with 2.3 mm diameter.

Clearly visible, thanks to large-surface marking options

Optimum overview  

Optimum overview

Keep track of everything during installation and servicing. The large-surface central marking provides clear assignment of the connected motors. Also, each terminal point can be labeled.

Optional level bridging for special applications

Level bridge  

Level bridge

You implement the equipotential bonder within the terminal block with the optional level bridge.

Single-phase motor terminals

Compact wiring of single-phase motors  

Compact wiring of single-phase motors

The PTI installation terminal blocks allow space-saving wiring of single-phase motors on a width of 5.2 or 6.2 mm. The bridging option for simple phase bridging on each level reduces the wiring time.
Each terminal point has an additional test contact for test plugs with 2.3 mm diameter.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close