Cost-effective and high-availability ramp control on a RoRo ferry

Overview

Ropes  

Ropes on the Ark Dania RoRo ferry

  • Outfitting specialist MacGregor RoRo was looking for a new solution to control ramps, doors, and movable car decks.
  • ILC 370 PN/M Inline controllers now provide cost-effective connection of the distributed I/O modules to the control system.
  • Since the Ethernet network and control technology have a redundant design, a high degree of availability is ensured for the automation solution.

Customer profile

Movable stern ramp  

The individual vehicle decks are closed with a stern ramp

As a subsidiary of Cargotec Oyj, MacGregor RoRo based in Gothenburg, Sweden, is one of the world's leading outfitting specialists for cargo and cruise ships.

The company has specialized in the development and manufacture of cranes, ramps, and bulkheads.

Application

Ark Dania  

The Ark Dania RoRo ferry was fitted out by MacGregor RoRo in 2014

In the past, the various ramps installed on a ferry were always operated remotely by hand. A central controller read the input signals from the operator interfaces and controlled the corresponding hydraulic drives directly in order to move the ramps. When the drives reached their end position, the hydraulic system was switched off. To do this, all signals had to be wired in parallel through the entire ship, a process that was prone to errors, expensive due to the length of some of the cable routes, and time-consuming when it came to troubleshooting.

In addition, as the automation system that had been used up until then was to be discontinued by the previous controller supplier, it was time for MacGregor RoRo to look for a new solution. With the new approach, it had to be possible to mount the distributed I/O modules directly next to the respective ramps and bulkheads. The outfitting specialist chose an Ethernet-based protocol to redundantly connect all signals of the distributed I/O devices to the control system.

Solution

ILC 370 PN/M Inline controller  

The ILC 370 PN/M controls all the systems installed on the ferry via the PROFINET protocol

Following extensive market research, the team at MacGregor RoRo chose Phoenix Contact as the system supplier. The openness and flexibility of the PC Worx programming software and the Visu+ visualization tool mean that all the requirements are covered. Furthermore, many devices in the automation specialist's comprehensive product portfolio have the necessary maritime approvals. One example of this successful cooperation is the Ark Dania RoRo ferry, which was fitted out by MacGregor RoRo in 2014.

A wide range of MacGregor RoRo systems – referred to as items – are installed on the Ark Dania, including stern ramps, hatch and ramp covers, doors, and movable car decks. High-availability communication between the items and the control system is essential, so that, in the event of an error, all systems can still be operated without having to switch to manual operation. An Ethernet network designed as a redundant ring structure is therefore used to connect all the items together. The RSTP redundancy protocol with fast ring detection ensures switching times of less than 500 ms.

Depending on the customer's requirements, the control system can also be implemented redundantly by MacGregor RoRo. High-performance ILC 370 PN/M Inline controllers are used on the Ark Dania. In the control cabinets belonging to each individual item, there is a PROFINET bus coupler to which the sensors (buttons, limit switches) and actuators (hydraulic valves) installed on the ferry are connected via I/O modules. In addition, the bus coupler forwards the recorded data to the control system via PROFINET in real time. However, the control unit of the likewise redundantly designed hydraulic pump is not controlled via a bus coupler, but via an ILC 170 ETH small-scale controller. Like the bus coupler, in normal operation it exchanges data with the two main controllers. However, in the event of an error, it can control the hydraulic pump autonomously.

Summary

Maritime panel PC  

All MacGregor systems are visualized on the bridge on a touch panel

The crew diagnoses the status of all items installed on board via a visualization system. This means that members of staff can detect whether ramps or doors are still open. The visualization created with the Visu+ tool runs on a panel PC with touch operation and maritime approval. It loads the values to be represented from the redundant controller pair via an OPC server and displays them.

If necessary, additional panel PCs can be installed in other areas. The ship's black box – the voyage data recorder (VDR) – also has access to the controllers and logs the status of the installed equipment.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

More Information

Referrer:

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close