Solution for light control

Overview

Illuminated production hall  

Intelligent lighting control system – flexible and individual

  • Planners, installers, and operators of lighting systems need to create individual lighting solutions for different areas and control the intensity of the lighting on an individual basis.
  • Phoenix Contact offers ready-to-install light distributor cabinets, which can be integrated into the respective control system as well as energy management systems via the Ethernet network.
  • The light distributor cabinets can be set up and networked easily. This means you can implement comprehensive lighting group functions for needs-based lighting.

Application

Open office  

Using light to create a friendly atmosphere

In production as well as in the office, light means safety, concentration, and the right ambiance. The quality of the illumination rises while energy costs are minimized. Today, turning the lights on or off is no longer all lighting is about. Planners, installers, and operators of lighting systems need to create individual lighting solutions for different areas and adapt the lighting to daylight intensity or other factors.

These new tasks require automated lighting systems. Different external influences, such as production or pause times, regulations governing occupational safety, daylight or individual needs have to be taken into account. These various requirements result in the need for a complex controller for the lighting system. Growing pressures to reduce costs while increasing flexibility require new control concepts and solutions for the lighting system.

Solution

Phoenix Contact offers different light distributor cabinets which are fully assembled and ready for immediate connection. All desired functions are defined via a web browser. The system can be integrated into the relevant control system as well as energy management systems via the Ethernet network.

The light distributor cabinets are available in different versions for factory buildings, office buildings, outdoor areas, and emergency lighting. They can be operated individually or combined in large numbers without a great deal of configuration effort.

The light distributor cabinets can be networked easily and set up quickly by inheriting parameters. This means you can implement comprehensive lighting group functions, where several light distributor cabinets act as a group. The only components that need to be connected are the cabinet supply, lights or lighting strips, DALI if applicable, input signals of conventional buttons or motion detectors, any light sensors, and the Ethernet network.

Easy setup and connection  

Networked light control

Ready-to-install light distributor cabinets  

Light distributor cabinet from Phoenix Contact

Light Control – from standard to individual

At the heart of this solution is a powerful modular controller with a ready-to-use program and a web server interface for parameterization of the desired functions.

  • 24 V DC output signals switch load relays or contactors for controlling the lights.
  • Alternatively, up to eight DALI interfaces are available, offering intelligent control for a total of around 500 lights.
  • 24 V DC input modules enable the connection of buttons, switches, and motion detectors as input signals.
  • An interface module supports the connection of an EnOcean wireless receiver.
  • OPC-based touch panels can be integrated to provide user-friendly operation via the network.
  • Light sensors are integrated via standard analog signals.
  • A metering terminal measures electrical values for energy data acquisition.

Your advantages

  • Increased efficiency, thanks to demand-oriented lighting
  • Flexible and fast organization of lighting via web browser
  • Reduced planning effort, thanks to pre-assembled, prewired control cabinets
  • Short startup times, thanks to easy function definition
  • Remote parameterization and diagnostics for the lighting

Products

DescriptionTypeOrder No.
Light distributor for factory lighting with 1-phase outputsCBL-LCC-TS-6-AN-12400326
Light distributor for factory lighting with DALICBL-LCC-TS-6-DALI-12403027
Light distributor for office lighting with 1-phase outputsCBL-LCC-TS-6-RB-12403030
Light distributor for office lighting with DALICBL-LCC-TS-6-DALI-RB-12400310
Light distributor for outdoor lighting with 1-phase outputsCBL-LCC-TS-6-AL-12403031
Light distributor for safety lighting and emergency signsCBL-LCC-TS-6-EN-12403033
Light Control software (SD card for ILC 171 ETH-2TX PLC)SD FLASH 2GB LIGHTCONTROL2400327
DescriptionTypeOrder No.
Light distributor for factory lighting with 1-phase outputsCBL-LCC-TS-6-AN-1
Light distributor for factory lighting with DALICBL-LCC-TS-6-DALI-1
Light distributor for office lighting with 1-phase outputsCBL-LCC-TS-6-RB-1
Light distributor for office lighting with DALICBL-LCC-TS-6-DALI-RB-1
Light distributor for outdoor lighting with 1-phase outputsCBL-LCC-TS-6-AL-1
Light distributor for safety lighting and emergency signsCBL-LCC-TS-6-EN-1
Light Control software (SD card for ILC 171 ETH-2TX PLC)SD FLASH 2GB LIGHTCONTROL

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Referrer:

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close