Waterworx – the process library for water management

Overview

Waterworx software library  

Waterworx software library

  • With Waterworx, Phoenix Contact provides an industry-specific library for process automation in drinking water treatment and wastewater purification applications.
  • Minimize engineering costs for programming, thanks to ready-made function blocks for measurement and control technology and drive technology.
  • The process library is constantly being developed in order to meet the requirements of current and future technologies.

Application

SCADA visualization in the control room  

Solutions for an overall process overview

Water management technologies and procedures are constantly being developed and adapted. Due to the changing conditions, process systems are subject to a continuous process of change.

This requires existing systems to be optimized and adapted in order to ensure the best possible supply and cost-effectiveness for operations. With a modern and efficient solution, you will be equal to these challenges.

Solution

Solutions in water management from field level to the control level  

Comprehensive concepts from field level to SCADA level

Waterworx – the process library for water management enables you to ensure the efficient engineering of your systems based on preprogrammed function blocks. The library contents range from a basic function for the simplest applications to complex drive, valve, and measurement blocks as well as blocks for connection to a SCADA system.

A wide range of technologies, such as PROFIBUS, PROFINET, and Modbus, enable the user to integrate new and existing field devices into the overall system without any problems. Thanks to close cooperation with manufacturers of typical field devices for the water management industry, the user is able to integrate field devices in an efficient, verified manner.

Thanks to the continuous further development of the Waterworx process library, the number of possible connections is constantly growing.

Your advantages

  • Minimized engineering costs for programming, thanks to ready-made function blocks
  • Easy measurement and control of system processes with standardized software blocks
  • Secure process data transmission via all common remote communication methods, such as mobile networks, public networks, wireless systems, and wired systems
  • Secure remote communication via standardized protocols, such as IEC 60870-5-101, -104, and ODP
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
Referrer: