Safe monitoring of pipelines and tanks

Thanks to the monitoring solutions from Phoenix Contact, you can always keep an eye on your pipelines and tank farms.

Back to Applications and solutions


  • Pipelines and transport
    Pipelines and transport

    Digitalize your transport paths and communicate consistently from the pipeline sensor to the control room.

  • Tank farms
    Tank farms

    With the modular control and I/O systems, remote control and remote maintenance technology as well as signal conditioners for the ex area, Phoenix Contact provides a broad basis for automation of all aspects of storage tanks.

Pipelines with lengths of several hundred kilometers need high-performance monitoring solutions in order, for example, to detect and localize leaks or even fractures precisely and promptly. At the same time, it is essential to be able to determine the valve position for inspection and cleaning with pigs.

It is also necessary to avoid surge voltages both in the pipe system and the tanks in order to protect the electronics against damage. Phoenix Contact offers complete solutions related to the midstream field on the basis of surge protection, wireless technology as well as technology for functional safety up to stand-alone solutions for reliable monitoring of remote systems.

Overview: midstream

Overview: midstream

High-performance solutions for monitoring pipelines as well as monitoring and controlling tank systems.


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324