Back to overview

Network safety solutions

Safety without a safety PLC

SafetyBridge Technology

The easiest way to integrate safety in your system: intelligent, safe I/O modules with SafetyBridge technology. Here the safety function is processed directly in the I/O modules. This eliminates the need for the safety controller and the safe fieldbus system.

SafetyBridge technology means that the input and output modules exchange safety-related signals with one another. Since the modules process the safety functions themselves, the standard control system and network are only used as a transport medium.

Without a safety controller or safe fieldbus system this is an inexpensive solution for functional safety in standard applications.

SafetyBridge I/O modules are not only flexible when it comes to positioning them in a network, they are also compatible with all common bus systems.


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324