Power-Turn connection

Power-Turn connection

Easy to swivel

Connect large conductors up to 150 mm² quickly and conveniently.

The patent-pending Power-Turn spring connection technology enables large conductors from 16 to 150 mm² to be connected quickly and easily using a standard screwdriver and a single lever movement.

Your advantages

  • Time-saving easy connection by means of lever principle or direct plug-in technology
  • Convenient connection of large conductors, thanks to lateral connection direction
  • Intuitive operation, thanks to color-coded actuating lever

Up to three high-quality spring-steel pressure springs work with the prismatic terminal body base, as well as the application of high-grade copper alloys, to create a vibration-resistant conductor connection that is stable in the long term.

Alternatively, conductors can also be inserted directly without using tools when the actuating lever is closed.