Back to overview

Thermomagnetic device circuit breakers

Thermomagnetic device circuit breakers are used primarily in information and communication technology as well as process control.

Due to the various tripping characteristics, this type of circuit breaker is suitable for many different shutdown conditions. The immediate remote signaling of the operating state ensures a high level of service. As such, short response times are possible in the event of an error.

Application

Application thermomagnetic device circuit breakers  

Application thermomagnetic device circuit breakers

Thermomagnetic device circuit breakers are ideal for protecting programmable controllers, valves, motors, and frequency inverters, for example.