Back to overview

Visualization app: enables operation and monitoring with mobile termination devices

Extend your system visualization to smartphones or tablets – with the Visu+ visualization app from Phoenix Contact. You can design flexible operating and monitoring concepts, as the Visu+ mobile app allows you to access your system at any time and from any location.

Visu+ mobile  

System access, anywhere and anytime

The Visu+ mobile app is the flexible addition to the Visu+ visualization software. 

  • The Visu+ web server required for the app is already pre-installed in numerous devices, such as the touch panels from Phoenix Contact. 
  • Industrial PCs simply need to be extended with the Visu+ WEB license option in order to be able to use Visu+ mobile in connection with Visu+. 

In the maximum configuration, up to 100 clients with an industrial PC can be operated.


Back to overview
Further information