Back to overview

Safe, fast, and clean conductor stripping

Stripping is the next step in the manufacturing process for creating reliable crimping. In this case, a distinction is made between stripping and removing the sheath.

Stripping is used as a generic term as well as to describe the removal of insulation from conductors up to 16 mm². Removal describes the stripping process for large conductor cross sections and multi-strand or multi-layered lines and cables.

Insulation can be removed professionally and quickly using appropriate stripping tools. The length of insulation to be removed varies depending on the terminal point and connector. This is set by means of adjustable limit stops and ensures consistent stripping lengths.

Stripping conductors with stripping pliers
Description Language Updated
Table for conductor pull-out force per cross section [PDF, 34 KB] english 25.03.2017
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
CRIMPFOX Centrus

With its ergonomic design, optimized mechanical design, and symmetrical crimping shape, crimping ferrules is child's play with the CRIMPFOX Centrus

CRIMPFOX Centrus
Learn more

Screwdriver tools

Ergonomic and durable High-quality tools for easy and safe screwing.

Screwdriver Tools
Click for more information

Multifunctional crimping tool

With CRIMPFOX 4IN1, you can implement various work steps: cutting, stripping, twisting and crimping.

CRIMPFOX 4 in 1
More about our crimping tools

Find a partner

Find out more about Phoenix Contact's channel partners in the Middle East and Northeast Africa.

Find a partner
Find a partner