Back to overview

Type 1 lightning arrester – for harsh industrial environments

Looking for a particularly rugged type 1 lightning arrester for industrial use? POWERTRAB from Phoenix Contact will meet your high demands.

Lightning protection power package

POWERTRAB from Phoenix Contact is a high-performance type 1 lightning arrester.

  • With a rated voltage of 800 V AC, POWERTRAB can be used in IT networks with 690 V without any problems.
  • It withstands voltage peaks of up to 1960 V AC for several hundred milliseconds.
    The discharge capacity is 35 kA per channel.
  • The rugged housing design, as well as shock values of 25g and vibration values of 5g, make the arrester suitable for use in extreme environments.
  • POWERTRAB has an encapsulated structure and is therefore emission free.
  • Multi-stage function monitoring indicates the status, both optically on the device and via remote indication contacts.
  • Previous damage is detected and indicated.
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
Configurator

Configure products and solutions for your individual application.

Surge protection for building installation

Service

Surge protection for the power supply

Learning module on surge protection for the power supply.