Surge protection and interference filters

Effective protection

Effective protection

Do you want system operation to be unaffected by interference? Then surge protection is an essential requirement.

Back to Products

Category

Search in Surge protection and interference filters

Show all products in this category

High-frequency, low-energy interference can be smoothed and eliminated using interference filters. Meanwhile lightning and surge protective devices provide protection against transient and high-energy voltage peaks.

Your advantages

  • Protection for all common applications and signals, thanks to the complete product portfolio
  • Versatile fields of application – designs and connection methods for every application
  • Space-saving and inexpensive installation, thanks to slim design
  • Easy testing, thanks to plug-in arresters
  • Protection against transient and high-frequency voltages with combinations of interference filters and surge protection

The protective circuit principle

The protective circuit provides seamless protection against surge voltages.  

The protective circuit against surge voltages

An "effective protective circuit" helps to implement seamless surge protection.

And this is how it works:

Draw an imaginary circle around the object you want to protect.

Surge protective devices must be installed at all points where cables intersect this circle.

The area within the protective circuit is therefore protected in such a way that conducted surge voltages are prevented.

Consider the following areas during planning:

  • Power supply
  • Measurement and control technology
  • Data processing, telecommunications
  • Transceiver devices

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Configurators

Configure products and solutions for your individual application.

Surge protection and interference filters

Service


Surge protection reinvented

Safe Energy Control (SEC) technology offers remarkably high durability in surge protection for your application

Safe Energy Control Technology

Surge protection with maximum performance and a long service life.

Safe Energy Control Technology
Further information

Surge protection for MCR technology

The complete product range starting from an overall width of just 3.5 mm.

Surge protection for MCR technology from Phoenix Contact
Surge protection for MCR technology

A small leap to individual adjustments

CBMC device circuit breakers: intuitive, and as easy as child's play.

CBMC device circuit breakers
Further information

Find a partner

Find out more about Phoenix Contact's channel partners in the Middle East and Northeast Africa.

Find a partner
Find a partner