Back to overview

Your advantages in detail

The ideal solution for every function

Various PSR safety devices  

Safety devices for all functions

PSR safety devices are the ideal solution for applications with one device, one function.

When dealing with a small number of safety functions or logic operations, you can benefit from an inexpensive system for your functional safety that is easy to install.

Proven safety technology

Forcibly guided contacts  

Guaranteed safety, thanks to forcibly guided contacts

As a pioneer in the field of functional safety, Phoenix Contact was the first to offer electronic components for the safe monitoring of sensors and actuators. Proven technology – that is subject to ongoing development – makes our safety products extremely reliable.

For example, our safety devices are operated with forcibly guided contacts according to EN 50205. This results in fast error detection and maximum safety.

Fast installation and connection

Fast cross-wiring via the PSR-TBUS DIN rail connector  

Fast cross-wiring via the PSR-TBUS DIN rail connector

Save both time and money. PSR safety devices can be installed using the PSR-TBUS DIN rail connector without a lot of wiring effort. This enables quick and easy cross-wiring.

In addition to COMBICON plug-in connectors, you can also use user-friendly TWIN spring-cage terminal blocks to connect your contacts.

High level of safety in narrow housing

PSRmini – safe coupling relays in the control cabinet  

A lot of safety in a small amount of space

You can even install functional safety in the control cabinet where space is limited. Thanks to the low design width you can also install several PSR safety devices next to each other without using a lot of space.


Back to overview
Further information