Modular rectangular connectors

Modular rectangular connectors

Modular and universal

The modular design and wide range of contact inserts offer a virtually unlimited range of possible applications.

Back to Connectors

Category

Search in Modular rectangular connectors

Show all products in this category

The PLUSCON device modular rectangular connector system offers you a compact connection for use in devices, terminal boxes, and control cabinets. Various different housing versions, modular contact inserts and contact carriers for crimp contacts allow flexible connection options for signals, data and power – even under extreme ambient conditions.

Your advantages

  • Highest flexibility thanks to free combination of contact inserts
  • Suitable for harsh ambient conditions thanks to high degree of protection up to IP69K
  • High immunity to interference thanks to specially-adapted housing systems for all pin connector patterns

Sleeve housings

Sleeve housings  

Sleeve housings

Sleeve housings are available in plastic or die-cast aluminum. The housing is mounted on the housing wall with two locking screws, is easily accessible and saves space.

  • Versions according to IP65/67/68/69K degree of protection
  • With cylinder or knurled head interlocking
  • Special designs with hexagon socket head and ribbon connection
  • Die-cast aluminum housing with two cable entries available

Contact inserts and contacts

Contact inserts and contacts  

Contact inserts and contacts

Thanks to modular contact inserts, it is possible to transmit signals, data and power in individual combinations in one connector. The contact system is based on the proven Phoenix Contact connection technology and ensures the highest convenience.

  • Insert sets for 4 to 40 positions
  • For conductor cross sections of 1.5 mm2, 4 mm2 and 16 mm2
  • Modules for FO cabling
  • Contact carriers for crimp contacts

 

Panel mounting bases and coupling housings

Panel mounting bases and coupling housings  

Panel mounting bases and coupling housings

Our die-cast zinc panel mounting bases and coupling housings allow you to implement plug-in connections directly on the device wall or free-hanging connections for marshalling in the field.

  • Panel mounting base with open bottom
  • Box mounting base with fixing holes
  • Coupling housing with enclosed bottom
  • Panel mounting frame and contact insert modules

 

Hybrid connectors for motor connection

Hybrid connectors for motor connection  

Hybrid connectors for motor connection

Hybrid connectors for motor connection combine signals and power in one housing.

  • Fast motor connection, thanks to Push-in spring connection
  • High flexibility, thanks to integrated signal and power connections in one connector
  • Opening the motor is not necessary, thanks to pluggable star-delta bridge
  • Locking latch for secure connection

Accessories

Accessories  

Accessories

Cable glands, adapter plates, protective covers and tools complete the modular connector range. Full and half cable glands cover a large area of application in machine building, electrical engineering and MCR technology.

  • Plastic, metal and EMC screw connections
  • Adapter plates for modular contact inserts
  • Protective cover for panel mounting bases and sleeve housings
  • Corrugated pipe and screw connections in Pg16/21/29 or M40
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
Configurators

Configure products and solutions for your individual application.

Modular rectangular connectors

Service


Modular rectangular connector system

Combines power contact inserts with contact inserts for data transmission.