Back to overview

FAME 2 - the functions at a glance:

Test disconnect system and components

FAME 2  

The FAME 2 system

The FAME 2 system

1. Test plug for test operation
2. Test disconnect socket for wall and DIN rail mounting
3. Blind plug to cover the test disconnect socket in normal operation

Back to top

N/C contact in the test disconnect socket

N/C contact  

N/C contact

The switch contact in the test disconnect socket has been designed as an N/C contact. In normal operation, the contact is closed.

Back to top

Normal operation

FAME 2 normal operation  

Normal operation without operating plug

The N/C contact function of the FAME 2 system enables normal operation without an additional operating plug. If desired, the plug-in zone is covered with a blind plug to prevent unauthorized access.

Back to top

Automatic transformer short circuit

Transformer short circuit  

Automatic leading transformer short circuit

A leading short circuit of the current transformer (for the purpose of signal splitting) can be carried out by means of a jumper inserted crossways. As such, the protective device can be easily changed or the relay tested.

Back to top

Test operation

Test operation  

Test plug inserted, jumper inserted lengthways

If the jumper is inserted lengthways in the test plug, the test equipment can be easily looped into the current path via the 4 mm test sockets.

Back to top

Forced switching sequence

FAME 2 switching sequence  

Safely disconnected switching sequence

With the test plug, the switching sequence of the individual functions can be carried out via three different contact tab lengths. One switching operation with safe chronological disconnection.

Back to top

Circuit example with current transformers, voltage transducers, tripping and signal contacts

Circuit example  

Circuit example

Configure and order test plugs for your applications in the product area, located under the menu item - Test plugs for assembly product list -.

Back to top

Circuit examples according to VDE

Circuit example according to VDE type B14  

Circuit example according to VDE type B14

In line with the VDE regulation, you will receive pre-assembled and coded test plugs with the corresponding test disconnect sockets for various switching tasks.

Back to top