Back to overview

Hybrid connectors

Hybrid connectors for motor connection

The new hybrid connector combines signals and power in the same housing.
Using push-in connection technology, both cables can be connected without tools, quickly, and above all, reliably.
The star-delta circuit is implemented directly on the connector. This means that you no longer have to open the motor.

Star-delta bridge

Star-delta bridge  

Star-delta bridge

In the case of a motor connector, the star-delta bridge of the motor is located in the sleeve housing. The motor does not have to be opened in order to replace the bridges of the terminal board.
Now, only the sleeve needs to be lifted and the star-delta bridge piece rotated.

Locking latch

Locking latch  

Locking latch

Thanks to the rugged locking latch, the motor connection can be easily disconnected in seconds.

Fast keying

Fast keying with plastic profiles  

Fast keying with plastic profiles

For effective protection against incorrect connection, simply mount plastic profiles. In this way, you can protect up to 20 connectors against incorrect connection.


Back to overview
Further information
  • Hybrid connectors
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
Configurator

Configure products and solutions for your individual application.

Heavy-duty connectors