Multi-level terminal blocks

Wiring convenience in a confined space

Wiring convenience in a confined space

Multi-level terminal blocks allow you to increase wiring density, even when space is limited.

Back to Spring-cage connection

Category

Search in Multi-level terminal blocks

Show all products in this category

Assign potentials even more clearly – with the color-coded multi-level terminal blocks from Phoenix Contact.

Your advantages

  • Space saving since up to three potentials are possible within one terminal housing
  • Simple potential distribution thanks to function shafts on each level
  • Clear arrangement thanks to labeling of all terminal points

Vertical potential bridge

Double function shaft for simple potential distribution  

Double function shaft for simple potential distribution

The vertical potential bridge allows you to connect the levels. This makes multi-level terminal blocks real potential distributors.

Motor connection terminal blocks

Multi-level terminal blocks  

Perfect for the motor connection: multi-level terminal blocks

Why are multi-level terminal blocks particularly suited to the simple connection of 1- or 3-phase loads?

They provide the required potentials and a protective conductor connection in a single terminal housing.