Remote communication

Remote communication

Worldwide access to your own data

Acquire all the information relating to your application quickly and smoothly.

Back to Industrial communication technology

Category

  • Alerts
    SMS relay module

    With industrial devices for automatic alerts, immediate remote error detection is possible – without requiring a complex and costly broadband connection.

  • Remote control
    Remote control

    Phoenix Contact offers the right transmission path for every remote control application – using either mobile networks or copper-based solutions.

  • Remote maintenance
    Remote maintenance

    With mGuard technology, Phoenix Contact offers a remote maintenance solution that can be easily integrated into machines and systems.

Search in Remote communication

Show all products in this category

Do you want to communicate with your machines and systems on a worldwide basis? From efficient remote maintenance and continuous data transmission for remote control technology through to automatic early warning messages: Phoenix Contact offers a comprehensive portfolio for industrial remote communication.

Your advantages

  • Greater flexibility, thanks to the range of possible applications for all common transmission technologies
  • Integrated security functionality, thanks to sophisticated VPN technology
  • Easy handling, thanks to systems that can be combined
  • The products for remote communication are part of the COMPLETE line system

Always properly connected – With the ideal transmission technology

Remote communication – Always properly connected, worldwide  

Worldwide remote communication with the system from Phoenix Contact

We can adapt to your remote communication requirements, whether for remote maintenance or remote control. That's why we provide you with the option of transmitting your data via various technologies:

  • Mobile communication
  • Public telephone network
  • In-house cables

Secure and flexible connection – Thanks to VPN technology

Secure remote access via the Internet from Phoenix Contact  

Secure data transmission

Protect sensitive data when exchanging data via the Internet. Thanks to security measures from Phoenix Contact, you can be on the safe side: the solutions for industrial remote communication are based on Virtual Private Network (VPN) technology:

  • Cloud-based remote maintenance with the mGuard Secure Cloud
  • Solutions hosted in-house
  • Continuously protected 24-hour connections for remote control technology

High-speed Internet access for industrial applications

TC routers for high-speed Internet access  

Worldwide broadband connections

The TC ROUTER cellular routers from Phoenix Contact enable high-performance, high-speed data links via cellular 4G LTE networks with up to 150 Mbps. This enables them to establish a cellular broadband connection for highly flexible site networking wherever a wired Internet connection is not available.

All routers provide a high level of security through IPsec and OpenVPN support as well as an integrated stateful packet inspection firewall.

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324