Universal modules

Universal modules

Clear assignment

Each terminal point matches – when transferring high-position connectors to single wires.

Back to System cabling for controllers

Category

  • Product list Universal modules
    Universal modules

    Universal termination boards with a compact design convert high-position connectors to various connection terminal blocks.

Search in Universal modules

Show all products in this category

Reliable signal transmission for your automation: the universal termination boards couple connectors to screw, Push-in or spring-cage terminal blocks 1:1 – for IDC/FLK, D-SUB, ELCO, DIN rail or RJ45. With universal cables, wiring is fast and reverse polarity-protected.

Your advantages

  • Space-saving, thanks to the compact design
  • Modules can be defined exactly, thanks to variable marking
  • Monitoring function: also available with status indicator
  • The universal modules are a part of the COMPLETE line system

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Configurators

Configure products and solutions for your individual application.

System cabling for controllers

Service